??
CAD model selection
V6-1012 453786
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-1012 453786
ARTIKELNR
Item no.
453786
AF
No. of convolutions
4
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
70.0 mm
LMAX
Length max.
77.0 mm
LMIN
Length mix.
6.5 mm
MS
Material thickness
0.75 mm
D1
Connection diameter
8.0 mm
D2
Connection diameter
43.0 mm
DD1
min. inner diameter
22.0 mm
DD2
max. outer diameter
49.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.