??
CAD model selection
V6-20134 453832
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-20134 453832
ARTIKELNR
Item no.
453832
AF
No. of convolutions
4
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
21.2 mm
LMAX
Length max.
33.0 mm
LMIN
Length mix.
7.0 mm
MS
Material thickness
0.50 mm
D1
Connection diameter
5.8 mm
D2
Connection diameter
21.2 mm
DD1
min. inner diameter
13.0 mm
DD2
max. outer diameter
28.4 mm
WS
Material
50 CR 879
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.