??
CAD model selection
V6-01003 454224
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-01003 454224
ARTIKELNR
Item no.
454224
AF
No. of convolutions
5
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
115.0 mm
LMAX
Length max.
125.0 mm
LMIN
Length mix.
22.0 mm
MS
Material thickness
1.30 mm
D1
Connection diameter
118.0 mm
D2
Connection diameter
123.0 mm
DD1
min. inner diameter
126.0 mm
DD2
max. outer diameter
155.0 mm
WS
Material
50 CR 879
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.