??
CAD model selection
V6-1140 454240
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-1140 454240
ARTIKELNR
Item no.
454240
AF
No. of convolutions
6
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
160.0 mm
LMAX
Length max.
180.0 mm
LMIN
Length mix.
20.0 mm
MS
Material thickness
1.00 mm
D1
Connection diameter
94.0 mm
D2
Connection diameter
98.0 mm
DD1
min. inner diameter
104.0 mm
DD2
max. outer diameter
140.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.