??
CAD model selection
V6-1247 454251
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-1247 454251
ARTIKELNR
Item no.
454251
AF
No. of convolutions
11
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
205.0 mm
LMAX
Length max.
240.0 mm
LMIN
Length mix.
60.0 mm
MS
Material thickness
1.50 mm
D1
Connection diameter
112.0 mm
D2
Connection diameter
122.0 mm
DD1
min. inner diameter
122.0 mm
DD2
max. outer diameter
145.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.