??
CAD model selection
V6-1014 454262
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-1014 454262
ARTIKELNR
Item no.
454262
AF
No. of convolutions
73
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
100.0 mm
LMAX
Length max.
115.0 mm
LMIN
Length mix.
13.0 mm
MS
Material thickness
1.00 mm
D1
Connection diameter
12.0 mm
D2
Connection diameter
63.0 mm
DD1
min. inner diameter
38.0 mm
DD2
max. outer diameter
4.5 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.