??
CAD model selection
V6-103 454461
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-103 454461
ARTIKELNR
Item no.
454461
AF
No. of convolutions
1
LH
Productions length
105.0 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LMAX
Length max.
49.0 mm
LMIN
Length mix.
17.0 mm
MS
Material thickness
1.75 mm
D1
Connection diameter
80.0 mm
D2
Connection diameter
80.0 mm
DD1
min. inner diameter
80.0 mm
DD2
max. outer diameter
135.0 mm
WS
Material
45NBR670
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.