??
CAD model selection
V6-332 454470
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-332 454470
ARTIKELNR
Item no.
454470
AF
No. of convolutions
11
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
165.0 mm
LMAX
Length max.
195.0 mm
LMIN
Length mix.
40.0 mm
MS
Material thickness
1.50 mm
D1
Connection diameter
109.0 mm
D2
Connection diameter
109.0 mm
DD1
min. inner diameter
102.0 mm
DD2
max. outer diameter
122.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.