??
CAD model selection
V6-396 454471
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-396 454471
ARTIKELNR
Item no.
454471
AF
No. of convolutions
3
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
65.0 mm
LMAX
Length max.
80.0 mm
LMIN
Length mix.
25.0 mm
MS
Material thickness
2.50 mm
D1
Connection diameter
126.0 mm
D2
Connection diameter
126.0 mm
DD1
min. inner diameter
130.0 mm
DD2
max. outer diameter
160.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.