??
CAD model selection
V6-1528 455421
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-1528 455421
ARTIKELNR
Item no.
455421
AF
No. of convolutions
3
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
90.0 mm
LMAX
Length max.
55.0 mm
LMIN
Length mix.
40.0 mm
MS
Material thickness
2.50 mm
D1
Connection diameter
200.0 mm
D2
Connection diameter
200.0 mm
DD1
min. inner diameter
212.0 mm
DD2
max. outer diameter
232.0 mm
WS
Material
50 CR 879
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.