??
CAD model selection
4566 NA400 70 50 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NA 400 - Merkel® U-Ring
Bill of material
4566 NA400 70 50 12
ARTIKELNR
Item no.
4566
E
Groove
D
Dimension
70.0 mm
DD
Dimension d
50.0 mm
NUT
Groove
H
Dimension
12.0 mm
L
Dimension
13.0 mm
P
Profile
10.0 mm
C
6.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.