??
CAD model selection
V6-614 457504
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-614 457504
ARTIKELNR
Item no.
457504
AF
No. of convolutions
1
LH
Productions length
60.0 mm
L
Length
mm
LMAX
Length max.
60.0 mm
LMIN
Length mix.
60.0 mm
MS
Material thickness
2.00 mm
D1
Connection diameter
13.0 mm
D2
Connection diameter
90.0 mm
DD1
min. inner diameter
13.0 mm
DD2
max. outer diameter
94.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.