??
CAD model selection
V6-996 457508
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-996 457508
ARTIKELNR
Item no.
457508
AF
No. of convolutions
2
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
56.0 mm
LMAX
Length max.
60.0 mm
LMIN
Length mix.
7.0 mm
MS
Material thickness
0.70 mm
D1
Connection diameter
9.0 mm
D2
Connection diameter
38.0 mm
DD1
min. inner diameter
22.0 mm
DD2
max. outer diameter
47.0 mm
WS
Material
50 CR 879
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.