??
CAD model selection
V6-1466 457512
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-1466 457512
ARTIKELNR
Item no.
457512
AF
No. of convolutions
9
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
86.0 mm
LMAX
Length max.
75.0 mm
LMIN
Length mix.
26.0 mm
MS
Material thickness
1.00 mm
D1
Connection diameter
5.5 mm
D2
Connection diameter
17.0 mm
DD1
min. inner diameter
12.5 mm
DD2
max. outer diameter
32.0 mm
WS
Material
57 CR 868
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.