??
CAD model selection
NAP 310 25 19 3.3 458854
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 310 - Merkel® U-Ring
Bill of material
NAP 310 25 19 3.3 458854
ARTIKELNR
Item no.
458854
DN
25.0 mm
DN1
dN
19.0 mm
NUT
Groove
DF
DF min
24.85 mm
DK
DK min
24.4 mm
H
3.30 mm
L
3.5 mm
WS
Material
80 AU 941
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.