??
CAD model selection
NAP 210 NBR 20 14 2.45 463766
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 210 - Merkel® U-Ring
Bill of material
NAP 210 NBR 20 14 2.45 463766
ARTIKELNR
Item no.
463766
DN
20.0 mm
DN1
dN
14.0 mm
NUT
Groove
DFMIN
19.85 mm
DKMIN
19.5 mm
H
2.45 mm
L
2.7 mm
WS
Material
80 NBR 99079
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.