??
CAD model selection
NAP 210 NBR 32 24 3.3 463768
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 210 - Merkel® U-Ring
Bill of material
NAP 210 NBR 32 24 3.3 463768
ARTIKELNR
Item no.
463768
DN
32.0 mm
DN1
dN
24.0 mm
NUT
Groove
DFMIN
31.70 mm
DKMIN
31.4 mm
H
3.30 mm
L
3.5 mm
WS
Material
80 NBR 99079
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.