??
CAD model selection
NAP 210 NBR 63 53 4.3 463771
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 210 - Merkel® U-Ring
Bill of material
NAP 210 NBR 63 53 4.3 463771
ARTIKELNR
Item no.
463771
DN
63.0 mm
DN1
dN
53.0 mm
NUT
Groove
DFMIN
62.70 mm
DKMIN
62.4 mm
H
4.30 mm
L
4.5 mm
WS
Material
80 NBR 99079
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.