??
CAD model selection
NAP 210 NBR 80 70 4.3 463772
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 210 - Merkel® U-Ring
Bill of material
NAP 210 NBR 80 70 4.3 463772
ARTIKELNR
Item no.
463772
DN
80.0 mm
DN1
dN
70.0 mm
NUT
Groove
DFMIN
79.70 mm
DKMIN
79.4 mm
H
4.30 mm
L
4.5 mm
WS
Material
80 NBR 99079
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.