??
CAD model selection
NAP 210 FKM 8 4.8 2.45 465838
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 210 - Merkel® U-Ring
Bill of material
NAP 210 FKM 8 4.8 2.45 465838
ARTIKELNR
Item no.
465838
DN
8.0 mm
DN1
dN
4.8 mm
NUT
Groove
DFMIN
7.85 mm
DKMIN
7.6 mm
H
2.45 mm
L
2.7 mm
WS
Material
75 FKM 99104
Download CAD models
Previews - 3D