??
CAD model selection
NAP 210 FKM 12 7 2.45 465841
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 210 - Merkel® U-Ring
Bill of material
NAP 210 FKM 12 7 2.45 465841
ARTIKELNR
Item no.
465841
DN
12.0 mm
DN1
dN
7.0 mm
NUT
Groove
DFMIN
11.85 mm
DKMIN
11.6 mm
H
2.45 mm
L
2.7 mm
WS
Material
75 FKM 99104
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.