??
CAD model selection
NAP 210 FKM 25 19 3.3 465844
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 210 - Merkel® U-Ring
Bill of material
NAP 210 FKM 25 19 3.3 465844
ARTIKELNR
Item no.
465844
DN
25.0 mm
DN1
dN
19.0 mm
NUT
Groove
DFMIN
24.85 mm
DKMIN
24.4 mm
H
3.30 mm
L
3.5 mm
WS
Material
75 FKM 99104
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.