??
CAD model selection
NAP 210 FKM 40 32 3.3 465847
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 210 - Merkel® U-Ring
Bill of material
NAP 210 FKM 40 32 3.3 465847
ARTIKELNR
Item no.
465847
DN
40.0 mm
DN1
dN
32.0 mm
NUT
Groove
DFMIN
39.70 mm
DKMIN
39.4 mm
H
3.30 mm
L
3.5 mm
WS
Material
75 FKM 99104
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.