??
CAD model selection
NAP 210 FKM 50 42 3.3 465848
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 210 - Merkel® U-Ring
Bill of material
NAP 210 FKM 50 42 3.3 465848
ARTIKELNR
Item no.
465848
DN
50.0 mm
DN1
dN
42.0 mm
NUT
Groove
DFMIN
49.70 mm
DKMIN
49.4 mm
H
3.30 mm
L
3.5 mm
WS
Material
75 FKM 99104
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.