??
CAD model selection
NAP 210 FKM 100 90 4.3 465851
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 210 - Merkel® U-Ring
Bill of material
NAP 210 FKM 100 90 4.3 465851
ARTIKELNR
Item no.
465851
DN
100.0 mm
DN1
dN
90.0 mm
NUT
Groove
DFMIN
99.70 mm
DKMIN
99.4 mm
H
4.30 mm
L
4.5 mm
WS
Material
75 FKM 99104
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.