??
CAD model selection
NIPSL 320 25 31 3.6 4.8 468023
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NIPSL 320 - Merkel® Combination seal
Bill of material
NIPSL 320 25 31 3.6 4.8 468023
ARTIKELNR
Item no.
468023
DN1
25.0 mm
DN
31.0 mm
NUT
Groove
H1
3.6 mm
H2
4.8 mm
D1
27.5 mm
L
4.0 mm
L1MIN
1.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.