??
CAD model selection
NIPSL 310 8 11.5 2.5 3.2 468065
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NIPSL 310 - Merkel® Combination seal
Bill of material
NIPSL 310 8 11.5 2.5 3.2 468065
ARTIKELNR
Item no.
468065
DN1
8.0 mm
DN
11.5 mm
NUT
Groove
H1
2.5 mm
H2
3.2 mm
D1
9.2 mm
L
2.9 mm
L1MIN
1.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.