??
CAD model selection
NIPSL 310 20 25 3.6 4.6 470526
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NIPSL 310 - Merkel® Combination seal
Bill of material
NIPSL 310 20 25 3.6 4.6 470526
ARTIKELNR
Item no.
470526
DN1
20.0 mm
DN
25.0 mm
NUT
Groove
H1
3.6 mm
H2
4.6 mm
D1
21.9 mm
L
4.0 mm
L1MIN
1.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.