??
CAD model selection
NIPSL 210 20 25 3.6 4.6 471375
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NIPSL 210 - Merkel® Combination seal
Bill of material
NIPSL 210 20 25 3.6 4.6 471375
ARTIKELNR
Item no.
471375
WS
Material
75 FKM 181327
DN1
dN
20.0 mm
DN
25.0 mm
NUT
Groove
H1
3.6 mm
H2
4.6 mm
D1
21.9 mm
L
4.0 mm
L1MIN
1.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.