??
CAD model selection
NIPSL 310 25 30 3.6 4.6 471728
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NIPSL 310 - Merkel® Combination seal
Bill of material
NIPSL 310 25 30 3.6 4.6 471728
ARTIKELNR
Item no.
471728
DN1
25.0 mm
DN
30.0 mm
NUT
Groove
H1
3.6 mm
H2
4.6 mm
D1
26.9 mm
L
4.0 mm
L1MIN
1.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.