??
CAD model selection
NIPSL 210 25 30 3.6 4.6 471734
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NIPSL 210 - Merkel® Combination seal
Bill of material
NIPSL 210 25 30 3.6 4.6 471734
ARTIKELNR
Item no.
471734
WS
Material
75 FKM 181327
DN1
dN
25.0 mm
DN
30.0 mm
NUT
Groove
H1
3.6 mm
H2
4.6 mm
D1
26.9 mm
L
4.0 mm
L1MIN
1.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.