??
CAD model selection
NIPSL 210 16 20.5 3.2 4 471885
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NIPSL 210 - Merkel® Combination seal
Bill of material
NIPSL 210 16 20.5 3.2 4 471885
ARTIKELNR
Item no.
471885
WS
Material
75 FKM 181327
DN1
dN
16.0 mm
DN
20.5 mm
NUT
Groove
H1
3.2 mm
H2
4.0 mm
D1
17.7 mm
L
3.6 mm
L1MIN
1.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.