??
CAD model selection
NIPSL 200 4 8.2 2.5 4.2 472544
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NIPSL 200 - Merkel® Combination seal
Bill of material
NIPSL 200 4 8.2 2.5 4.2 472544
ARTIKELNR
Item no.
472544
WS
Material
80 NBR 4005
DN1
dN
4.0 mm
DN
8.2 mm
NUT
Groove
H1
2.5 mm
H2
4.2 mm
D1
6.7 mm
L
3.0 mm
L1MIN
0.8 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.