??
CAD model selection
NIPSL 200 8 14.2 3.2 5.2 472546
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NIPSL 200 - Merkel® Combination seal
Bill of material
NIPSL 200 8 14.2 3.2 5.2 472546
ARTIKELNR
Item no.
472546
WS
Material
80 NBR 4005
DN1
dN
8.0 mm
DN
14.2 mm
NUT
Groove
H1
3.2 mm
H2
5.2 mm
D1
12.1 mm
L
3.6 mm
L1MIN
1.0 mm
Download CAD models
Previews - 3D