??
CAD model selection
NIPSL 200 10 16.2 3.8 6.2 472547
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NIPSL 200 - Merkel® Combination seal
Bill of material
NIPSL 200 10 16.2 3.8 6.2 472547
ARTIKELNR
Item no.
472547
WS
Material
80 NBR 4005
DN1
dN
10.0 mm
DN
16.2 mm
NUT
Groove
H1
3.8 mm
H2
6.2 mm
D1
14.1 mm
L
4.2 mm
L1MIN
1.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.