??
CAD model selection
NIPSL 200 12 18.1 3.8 6.2 472548
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NIPSL 200 - Merkel® Combination seal
Bill of material
NIPSL 200 12 18.1 3.8 6.2 472548
ARTIKELNR
Item no.
472548
WS
Material
80 NBR 4005
DN1
dN
12.0 mm
DN
18.1 mm
NUT
Groove
H1
3.8 mm
H2
6.2 mm
D1
15.5 mm
L
4.2 mm
L1MIN
1.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.