??
CAD model selection
NIPSL 210 10 14 2.8 3.7 473869
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NIPSL 210 - Merkel® Combination seal
Bill of material
NIPSL 210 10 14 2.8 3.7 473869
ARTIKELNR
Item no.
473869
WS
Material
75 FKM 181327
DN1
dN
10.0 mm
DN
14.0 mm
NUT
Groove
H1
2.8 mm
H2
3.7 mm
D1
11.4 mm
L
3.2 mm
L1MIN
1.0 mm
Download CAD models
Previews - 3D