??
CAD model selection
NIPSL 210 4 7 2.2 2.8 476707
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NIPSL 210 - Merkel® Combination seal
Bill of material
NIPSL 210 4 7 2.2 2.8 476707
ARTIKELNR
Item no.
476707
WS
Material
75 FKM 181327
DN1
dN
4.0 mm
DN
7.0 mm
NUT
Groove
H1
2.2 mm
H2
2.8 mm
D1
5.4 mm
L
2.6 mm
L1MIN
1.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.