??
CAD model selection
NIPSL 310 32 37.5 4 5 476906
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NIPSL 310 - Merkel® Combination seal
Bill of material
NIPSL 310 32 37.5 4 5 476906
ARTIKELNR
Item no.
476906
DN1
32.0 mm
DN
37.5 mm
NUT
Groove
H1
4.0 mm
H2
5.0 mm
D1
34.1 mm
L
4.4 mm
L1MIN
1.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.