??
CAD model selection
BAUM 190 225 16 478704
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BAUM - Simmerring®
Bill of material
BAUM 190 225 16 478704
ARTIKELNR
Item no.
478704
D1
Shaft
190.0 mm
D2
Cage
225.0 mm
B
Width
16.0 mm
NUT
Groove
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Industry Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.