??
CAD model selection
49000473 OMK-ES 125 105 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-ES - Merkel® OMEGAT
Bill of material
49000473 OMK-ES 125 105 10
ARTIKELNR
Item no.
49000473
WS
Material
NBR-B602
DD
Dimension d
105.0 mm
D
Dimension
125.0 mm
NUT
Groove
H
Dimension
10.0 mm
L
Dimension
9.4 mm
P
Profile
10.0 mm
R1
max.
0.4 mm
C
7.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.