??
CAD model selection
49000500 PU82 80 90 9.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 82 - Merkel® Cover Seal
Bill of material
49000500 PU82 80 90 9.2
ARTIKELNR
Item no.
49000500
DD
d
80.0 mm
D
90.0 mm
NUT
Groove
S
5.00 mm
H
9.2 mm
L
10.5 mm
C
4.5 mm
ORING
O-Ring
mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.