??
CAD model selection
49000656 PU82 30 34 4.1
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 82 - Merkel® Cover Seal
Bill of material
49000656 PU82 30 34 4.1
ARTIKELNR
Item no.
49000656
DD
d
30.0 mm
D
34.0 mm
NUT
Groove
S
2.00 mm
H
4.1 mm
L
4.8 mm
C
2.5 mm
ORING
O-Ring
2.50 mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.