??
CAD model selection
49000803 PU 11 55 65 8.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 11 - Merkel® Double wiper
Bill of material
49000803 PU 11 55 65 8.5
ARTIKELNR
Item no.
49000803
DD
d
55.0 mm
D
65.0 mm
NUT
Groove
L
6.0 mm
L1
min.
8.0 mm
H
8.5 mm
D1
58.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.