??
CAD model selection
49001025 PU 83 115.6 122 5.7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 83 - Merkel® Cover Seal
Bill of material
49001025 PU 83 115.6 122 5.7
ARTIKELNR
Item no.
49001025
DD
d
115.6 mm
D
122.0 mm
NUT
Groove
S
3.2 mm
H
5.7 mm
L
6.8 mm
C
4.0 mm
ORING
O-Ring
4.00 mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D