??
CAD model selection
49001346 TM 20 380 410 22.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TM 20 - Merkel® U-Ring
Bill of material
49001346 TM 20 380 410 22.8
ARTIKELNR
Item no.
49001346
WS
Material
95 AU V142
DD
Dimensions d
380.0 mm
D
Dimensions
410.0 mm
NUT
Groove
H
Dimensions
22.8 mm
L
Dimensions
25.0 mm
P
Profile
15.0 mm
C
11.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.