??
CAD model selection
49001921 L43 85 65 22.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 43 - Merkel® Compact seal
Bill of material
49001921 L43 85 65 22.4
ARTIKELNR
Item no.
49001921
D
85.0 mm
DD
d
65.0 mm
NUT
Groove
L
22.4 mm
L1
6.35 mm
D2
83.34 mm
D3
79.16 mm
H
22.4 mm
P
Profile
10.0 mm
C
5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.