??
CAD model selection
49002141 SBK 1145 1153 40
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SBK - Merkel® Guide ring
Bill of material
49002141 SBK 1145 1153 40
ARTIKELNR
Item no.
49002141
WS
Material
HGW HG600
DD
d
1145.0 mm
DF
1153.0 mm
NUT
Groove
D1
1147.5 mm
L
40.0 mm
H
39.5 mm
P
Profile
4.00 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.