??
CAD model selection
49002966 OMS-S 935 975 18.7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-S - Merkel® Omegat
Bill of material
49002966 OMS-S 935 975 18.7
ARTIKELNR
Item no.
49002966
WS
Material
PTFE B602
DD
Dimensions d
935.0 mm
D
Dimensions
975.0 mm
NUT
Groove
H
Dimensions
18.7 mm
L
Dimensions
20.0 mm
P
Profile
20.0 mm
C
12.0 mm
R1
1.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.