??
CAD model selection
49003027 PU 11 25 31 6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 11 - Merkel® Double wiper
Bill of material
49003027 PU 11 25 31 6
ARTIKELNR
Item no.
49003027
DD
d
25.0 mm
D
31.0 mm
NUT
Groove
L
4.0 mm
L1
min.
6.0 mm
H
6.0 mm
D1
27.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.